??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9158975
HELP_VARIABLE
Order number
9158975
Installed Width
10.500 mm
Nominal Length
520.000 mm
Length of Cabinet Member
325.000 mm
Sisy Length
126.100 mm
Drill Distance
237.000 mm
CF1
90.000 mm
CF2
140.000 mm
Connection Point
17.500 mm
Sisy
2.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D